Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.260 |
| A dimension MM | 82.800 |
| Angle shape | Straight |
| Catalog Item | FW1584-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.974 |
| Hose cut off factor MM | 24.760 |
| Hose size | -12 |
| Inside diameter IN | 0.575 |
| Inside diameter MM | 14.610 |
| Product material | Carbon steel |