Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.425 |
A dimension MM | 87.000 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.748 |
Construction Style | Crimp |
Drop dimension IN | 1.929 |
Drop dimension MM | 49.00 |
End size 1 | -10 |
End type 1 | Female 37 degree swivel |
Finish plating | Protective oil |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 27.000 |
Hose cut off factor IN | 2.196 |
Hose cut off factor MM | 55.800 |
Hose size | -10 |
Inside diameter IN | 0.472 |
Inside diameter MM | 12.000 |
Product height in | 2.400 |
Product height mm | 60.960 |
Product length in | 3.960 |
Product length mm | 100.584 |
Product material | Carbon steel |
Product width in | 1.230 |
Product width mm | 31.242 mm |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |