Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.567 |
A dimension MM | 90.600 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible hoses | 26812781 |
Construction Style | Crimp |
Drop dimension IN | 2.106 |
Drop dimension MM | 53.50 |
End size 1 | -12 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.260 |
Hex size 1 MM | 32.000 |
Hose cut off factor IN | 2.110 |
Hose cut off factor MM | 53.600 |
Hose size | -12 |
Inside diameter IN | 0.590 |
Inside diameter MM | 15.000 |
Product height in | 3.090 |
Product height mm | 78.486 |
Product length in | 4.200 |
Product length mm | 106.680 |
Product material | Carbon steel |
Product width in | 1.450 |
Product width mm | 36.830 mm |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |