Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.080 |
A dimension MM | 78.200 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 12.700 |
Compatible hoses | 2755 |
Construction Style | Crimp |
Drop dimension IN | 0.775 |
Drop dimension MM | 19.70 |
End Type 1 | Female 37 degree swivel |
End size 1 | -8 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.866 |
Hex size 1 MM | 22.000 |
Hose cut off factor IN | 1.780 |
Hose cut off factor MM | 45.200 |
Hose size | -8 |
Inside diameter IN | 0.354 |
Inside diameter MM | 9.000 |
Product height in | 1.560 |
Product height mm | 39.624 |
Product length in | 3.510 |
Product length mm | 89.154 |
Product material | Carbon steel |
Product width in | 1.000 |
Product width mm | 25.400 mm |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |