Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Catalog Item | GC8724-12-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.748 |
| Compatible hoses | 2755 |
| Construction Style | Crimp |
| Drop dimension IN | 0.980 |
| Drop dimension MM | 0.98 |
| Finish plating | Dura-Kote |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product material | Carbon steel |
