Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GC8853-12-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2755 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -16 |
| Inside diameter IN | 0.790 |
| Inside diameter MM | 20.066 |
| Product height in | 1.630 |
| Product height mm | 41.402 |
| Product length in | 4.290 |
| Product length mm | 108.966 |
| Product material | Carbon steel |
| Product width in | 1.630 |
| Product width mm | 41.402 |