Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.270 |
| A dimension MM | 83.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GC8856-8 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2755 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 44 |
| End size 1 | -8 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.970 |
| Hose cut off factor MM | 50.000 |
| Hose size | -8 |
| Inside diameter IN | 0.354 |
| Inside diameter MM | 9.000 |
| Product height in | 2.170 |
| Product height mm | 55.118 |
| Product length in | 3.890 |
| Product length mm | 98.806 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
