Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GC9515-12-12NE |
| Construction Style | Crimp |
| End size 1 | -12 |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 1.410 |
| Product height mm | 35.814 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product width in | 1.410 |
| Product width mm | 35.814 |
