Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.540 |
| A dimension MM | 64.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GC9515-16-16NE |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.000 |
| Hose cut off factor IN | 0.950 |
| Hose cut off factor MM | 24.100 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.900 |
| Product height in | 1.860 |
| Product height mm | 47.244 |
| Product length in | 2.590 |
| Product length mm | 65.786 |
| Product material | Carbon steel |
| Product width in | 1.730 |
| Product width mm | 43.942 |
| Thread size 1 | 1 5/16-12 UN |
