Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.420 |
| A dimension MM | 86.868 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | GC9515-16-16NECP |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.550 |
| Drop dimension MM | 39.4 |
| End connection hex size IN | 1.188 |
| End connection hex size MM | 30.000 |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.870 |
| Hose cut off factor MM | 47.498 |
| Hose size | -8 |
| Inside diameter IN | 0.3100 |
| Inside diameter MM | 7.8740 |
| Product height in | 2.050 |
| Product height mm | 52.070 |
| Product length in | 3.420 |
| Product length mm | 86.868 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |
| Tube OD 1 IN | 0.620 |
| Tube OD 1 MM | 15.750 |
