Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.310 |
| A dimension MM | 109.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GC9856-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2755 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 68 |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.850 |
| Hose cut off factor MM | 72.500 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.100 |
| Product height in | 3.390 |
| Product height mm | 86.106 |
| Product length in | 5.160 |
| Product length mm | 131.064 |
| Product material | Carbon steel |
| Product width in | 1.630 |
| Product width mm | 41.402 |
