Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.642 |
| A dimension MM | 92.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GC9856-12-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 2755 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 54 |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.201 |
| Hose cut off factor MM | 55.900 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 2.740 |
| Product height mm | 69.596 |
| Product length in | 4.450 |
| Product length mm | 113.030 |
| Product material | Carbon steel |
| Product width in | 1.630 |
| Product width mm | 41.402 |