Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.799 |
| A dimension MM | 71.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.610 |
| Backup hex size MM | 40.894 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH10429-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2781 |
| Construction Style | Crimp |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.204 |
| Hose cut off factor MM | 30.600 |
| Hose size | -16 |
| Inside diameter IN | 0.791 |
| Inside diameter MM | 20.100 |
| Product height in | 1.860 |
| Product height mm | 47.244 |
| Product length in | 2.800 |
| Product length mm | 71.120 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M36x2 |
