Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.720 |
| A dimension MM | 69.088 |
| Angle shape | 120 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH23269-8T |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 3.250 |
| Drop dimension MM | 82.55 |
| End connection hex size IN | 1.188 |
| End connection hex size MM | 30.000 |
| End connection torque | 62-69 lb-ft(84-93 Nm) |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.430 |
| Hose cut off factor MM | 36.322 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 2.720 |
| Product length mm | 69.088 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Seal material | Nitrile (NBR) |
| Series | A/C Crimp |
| Thread sealant | No |
| Thread size 1 | M24x1.5 |
| Tube OD 1 IN | 0.629 |
| Tube OD 1 MM | 15.980 |