Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.270 |
| A dimension MM | 133.858 |
| Angle shape | 35 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH23495-12T |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.650 |
| Drop dimension MM | 41.91 |
| End size 1 | -25 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.810 |
| Hose cut off factor MM | 96.774 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 5.270 |
| Product length mm | 133.858 |
| Product material | Carbon steel |
| Product width in | 1.630 |
| Product width mm | 41.402 |
| Series | A/C Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 0.980 |
| Tube OD 1 MM | 24.890 |