Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.570 |
| A dimension MM | 14.478 |
| Angle shape | Straight |
| Brand | Danfoss |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Protective oil |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.000 |
| Inside diameter IN | 0.400 |
| Inside diameter MM | 10.160 |
| Product material | Carbon steel |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
| Working pressure max BAR | 400 |
| Working pressure max PSI | 5800 |