Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.980 |
| A dimension MM | 75.692 |
| Angle shape | 161 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL23967-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 3.630 |
| Drop dimension MM | 92.20 |
| End connection torque | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.940 |
| Hose cut off factor MM | 23.876 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread sealant | No |
| Tube OD 1 IN | 0.980 |
| Tube OD 1 MM | 24.890 |
| Working pressure max BAR | 414 |
| Working pressure max PSI | 6000 |