Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.626 |
| A dimension MM | 117.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25132-1212 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.209 |
| Hose cut off factor MM | 56.100 |
| Hose size | -12 |
| Inside diameter IN | 0.591 |
| Inside diameter MM | 15.000 |
| Product height in | 1.710 |
| Product height mm | 43.434 |
| Product length in | 4.620 |
| Product length mm | 117.348 |
| Product material | Carbon steel |
| Product width in | 1.710 |
| Product width mm | 43.434 |
