Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.760 |
| A dimension MM | 197.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25132-2020 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.810 |
| Hose cut off factor MM | 122.200 |
| Hose size | -20 |
| Inside diameter IN | 1.700 |
| Inside diameter MM | 43.300 |
| Product height in | 3.071 |
| Product height mm | 78.001 |
| Product length in | 7.760 |
| Product length mm | 197.099 |
| Product material | Carbon steel |
| Product width in | 3.760 |
| Product width mm | 95.499 |
| Seal material | Ethylene Propylene (EPDM) |
