Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.000 |
| A dimension MM | 203.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25132-2424 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.120 |
| Hose cut off factor MM | 104.600 |
| Hose size | -24 |
| Inside diameter IN | 1.180 |
| Inside diameter MM | 30.000 |
| Product height in | 3.740 |
| Product height mm | 95.001 |
| Product length in | 7.996 |
| Product length mm | 203.101 |
| Product material | Carbon steel |
| Product width in | 4.461 |
| Product width mm | 113.299 |
| Seal material | Ethylene Propylene (EPDM) |
