Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.090 |
| A dimension MM | 205.486 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25132-3224 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.290 |
| Drop dimension MM | 83.57 |
| End size 1 | -32 |
| End type 1 | Special flange |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.210 |
| Hose cut off factor MM | 106.934 |
| Hose size | -32 |
| Inside diameter IN | 1.180 |
| Inside diameter MM | 29.972 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread sealant | No |
