Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.170 |
| A dimension MM | 233.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25132-3232 |
| Compatible hose ID IN | 2.190 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.900 |
| Hose cut off factor MM | 124.600 |
| Hose size | -32 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 4.488 |
| Product height mm | 114.000 |
| Product length in | 9.173 |
| Product length mm | 232.999 |
| Product material | Carbon steel |
| Product width in | 5.228 |
| Product width mm | 132.801 |
