Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.690 |
| A dimension MM | 169.926 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25167-16-20.1 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 9.300 |
| Drop dimension MM | 236.22 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.740 |
| Hose cut off factor MM | 94.996 |
| Hose size | -16 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread sealant | No |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
| Working pressure max bar | 414 |
| Working pressure max psi | 6000 |