Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.410 |
| A dimension MM | 239.014 |
| Angle shape | 100 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25376-20.2 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 12.060 |
| Drop dimension MM | 306.32 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.430 |
| Hose cut off factor MM | 163.322 |
| Hose size | -20 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 25.908 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread sealant | No |
| Working pressure max bar | 414 |
| Working pressure max psi | 6000 |