Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.247 |
| A dimension MM | 183.900 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25397-1616.072 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.821 |
| Drop dimension MM | 71.60 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| End type 2 | Line/hose/tube |
| Finish plating | Protective oil |
| Hose cut off factor IN | 4.621 |
| Hose cut off factor MM | 117.300 |
| Hose size | -16 |
| Inside diameter IN | 0.772 |
| Inside diameter MM | 19.800 |
| Product height in | 3.791 |
| Product height mm | 96.291 |
| Product length in | 8.212 |
| Product length mm | 208.585 |
| Product material | Carbon steel |
| Product width in | 1.944 |
| Product width mm | 49.378 |
