Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.500 |
| A dimension MM | 165.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25655-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 5.510 |
| Drop dimension MM | 139.95 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.870 |
| Hose cut off factor MM | 98.298 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.558 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread sealant | No |
| Working pressure max bar | 414 |
| Working pressure max psi | 6000 |