Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH493-24-18000 |
| Color | Black |
| Cover material | Dura-Tuff (Vinyl nitrile) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.05 |
| Outside diameter (inch) | 1.21 |
| Outside diameter (mm) | 31.23 |
| Series | GH493 Series |
| Tube material | Nitrile Blend (NBR Blend) |
