HOSE-WIN, EC512, -12EL, 60M, 4SH-product-details

HOSE-WIN, EC512, -12EL, 60M, 4SH

12111005

Alternate part number: EC512-12ELMT60


Tools

Product specifications

Characteristic
Value
BrandWinner by Danfoss
ColorBlack
CompliancesEN856 4SH
Construction4 Wire Spiral
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Outside diameter (inch)1.26
Outside diameter (mm)32.00
SeriesEC512 Series
Tube materialNitrile (NBR)