Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Air |
| Bend radius min (inch) | 11.810 |
| Bend radius min (mm) | 300.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1520 |
| Burst pressure (psi) | 22050 |
| Catalog Item | 2755-12 |
| Certifications | USCG |
| Color | Black |
| Compliances | ASTM D5964 |
| Conditional temp range | 120C [248F] Intermittently |
| Conductivity | Non-conductive |
| Construction | 4 Wire Spiral |
| Cover material | Chloroprene (CR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Impulse cycle (cycles) | 400000 |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Embossed |
| Outside diameter (inch) | 1.27 |
| Outside diameter (mm) | 32.26 |
| Package form | Bulk |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Brass plated steel wire |
| Series | 2755 Series |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 380 |
| Working pressure max (psi) | 5500 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
