Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Sea and industrial water |
| Bend radius min (inch) | 9.241 |
| Bend radius min (mm) | 250.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1680 |
| Burst pressure (psi) | 24400 |
| Catalog Item | 2755B-10 |
| Color | Black |
| Compliances | EN856 4SP |
| Conditional temp range | -40C to 100C for petrol based |
| Conductivity | Non-conductive |
| Construction | 4 Wire Spiral |
| Cover material | EPDM |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Impulse cycle (cycles) | 400000 |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 15.90 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.04 |
| Outside diameter (mm) | 28.20 |
| Package form | Bulk |
| Product height in | 0.626 |
| Product height mm | 15.900 |
| Product width in | 0.626 |
| Product width mm | 15.900 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Brass plated steel wire |
| Series | 2755 Series |
| Size | -10 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 420 |
| Working pressure max (psi) | 6100 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
