HOSE-WIN, EC415, -8L, RL, R12-product-details

HOSE-WIN, EC415, -8L, RL, R12

EC415-08LRL


Tools

Product specifications

Characteristic
Value
Abrasion ResistanceStandard
ApplicationGeneral industrial use
Bend radius min (inch)3.540
Bend radius min (mm)90.000
BrandWinner by Danfoss
Burst pressure (bar)1120
Burst pressure (psi)16200
CompliancesISO 3862
Construction4 Wire Spiral
Cover materialStyrene Butadiene Rubber (SBR)
Inside diameter (inch)0.50
Inside diameter (mm)12.70
Lay line styleTransfer tape
Outside diameter (inch)0.94
Outside diameter (mm)23.88
Package formReel
Product height in0.500
Product height mm12.700
Product width in0.500
Product width mm12.700
Qualified hose fittings4S/6S
Reinforcement materialBrass plated steel wire
SeriesEC415 Series
Size-8
Tube materialSynthetic Rubber
Working pressure max (bar)280
Working pressure max (psi)4050
Working temperature max (C)121
Working temperature max (F)250.0
Working temperature min (C)-40
Working temperature min (F)-40.0