Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | General industrial use |
| Bend radius min (inch) | 3.940 |
| Bend radius min (mm) | 100.000 |
| Brand | Winner by Danfoss |
| Burst pressure (bar) | 1120 |
| Burst pressure (psi) | 16200 |
| Catalog Item | EC415-10 |
| Certifications | USCG |
| Compliances | ISO 3862 |
| Construction | 4 Wire Spiral |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Inside diameter (inch) | 0.62 |
| Inside diameter (mm) | 15.90 |
| Lay line style | Transfer tape |
| Outside diameter (inch) | 1.09 |
| Outside diameter (mm) | 27.69 |
| Package form | Bulk |
| Product height in | 0.620 |
| Product height mm | 15.900 |
| Product width in | 0.620 |
| Product width mm | 15.900 |
| Qualified hose fittings | 4S/6S |
| Reinforcement material | Brass plated steel wire |
| Series | EC415 Series |
| Size | -10 |
| Tube material | Synthetic Rubber |
| Working pressure max (bar) | 280 |
| Working pressure max (psi) | 4050 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |