Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | General industrial use |
| Bend radius min (inch) | 9.843 |
| Bend radius min (mm) | 250.000 |
| Brand | Winner by Danfoss |
| Burst pressure (bar) | 827 |
| Burst pressure (psi) | 11992 |
| Catalog Item | EC415-24LFT50 |
| Color | Black |
| Compliances | ISO 3862 |
| Construction | 4 Wire Spiral |
| Cover material | Nitrile (NBR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 500000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Lay line style | Transfer tape |
| Length (in) | 600.00000 |
| Length (mm) | 15240.00000 |
| Outside diameter (inch) | 2.10 |
| Outside diameter (mm) | 53.50 |
| Package form | Reel |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Qualified hose fittings | 4S/6S |
| Reinforcement material | Brass plated steel wire |
| Series | EC415 Series |
| Size | -24 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 207 |
| Working pressure max (psi) | 3002 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 249.8 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
