Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Industrial Systems |
| Bend radius min (inch) | 20.000 |
| Bend radius min (mm) | 508.000 |
| Brand | Danfoss |
| Burst pressure (bar) | 960 |
| Burst pressure (psi) | 14000 |
| Certifications | EN45545 |
| Color | Blue |
| Compliances | MIL-L-2104 |
| Conditional temp range | 182F for phosphate-ester |
| Conductivity | Conductive |
| Construction | 4 Wire Spiral |
| Cover material | Chlorinated Polyethylene (CPE) |
| Impulse cycle (cycles) | 500000 |
| Inside diameter (inch) | 2.12 |
| Inside diameter (mm) | 53.90 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 2.12 |
| Outside diameter (mm) | 53.90 |
| Package form | Bulk |
| Product height in | 2.120 |
| Product height mm | 53.900 |
| Product width in | 2.120 |
| Product width mm | 53.900 |
| Qualified hose fittings | TTC12 |
| Reinforcement material | Brass plated steel wire |
| Series | EC525 Series |
| Size | -24 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Working pressure max (bar) | 240 |
| Working pressure max (psi) | 3500 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146073327 |
