Product specifications
Characteristic | Value |
|---|---|
| Application | General industrial use |
| Bend radius min (inch) | 16.500 |
| Bend radius min (mm) | 419.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1400 |
| Burst pressure (psi) | 20400 |
| Catalog Item | FC273B-20-10800 |
| Compliances | ISO 3862 Type R13 |
| Construction | 6 Wire Spiral |
| Cover material | Bruiser (UHMW) |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 38.10 |
| Lay line style | Ink transfer |
| Length (in) | 1080.00000 |
| Length (mm) | 27432.00000 |
| Outside diameter (inch) | 1.98 |
| Outside diameter (mm) | 50.29 |
| Package form | Cut length |
| Product height in | 1.250 |
| Product height mm | 38.100 |
| Product width in | 1.250 |
| Product width mm | 38.100 |
| Qualified hose fittings | 4S/6S |
| Reinforcement material | Brass plated steel wire |
| Series | FC273B Series |
| Size | -20 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 350 |
| Working pressure max (psi) | 5100 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |