Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Application | High pressure hydraulicsPetroleum based fluidsWater-glycol systems |
Bend radius min (inch) | 8.250 |
Bend radius min (mm) | 209.550 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 1407 |
Burst pressure (psi) | 20400 |
Certifications | ABS CertifiedDNVMSHA ApprovedUSCG |
Color | Black |
Compliances | EN856 Type R13SAE 100R13 |
Impulse cycle (cycles) | 1000000 |
Inside diameter (inch) | 1.25 |
Inside diameter (mm) | 31.75 |
Lay line style | Embossed |
Outside diameter (inch) | 1.85 |
Outside diameter (mm) | 46.99 |
Reinforcement material | Brass plated steel wire |
Series | FC500 Series |
Size | -20 |
Tube material | Nitrile (NBR) |
Tube wall thickness (inch) | 0.31 |
Tube wall thickness (mm) | 7.87 |
Working pressure max (bar) | 352 |
Working pressure max (psi) | 5100 |
Working temperature max (C) | 127 |
Working temperature max (F) | 260.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146213822 |