Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Ground support equipment |
| Bend radius min (inch) | 12.000 |
| Bend radius min (mm) | 305.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1100 |
| Burst pressure (psi) | 16000 |
| Catalog Item | FC636-16 |
| Color | Black |
| Compliances | SAE 100R12 |
| Conductivity | Conductive |
| Construction | 4 Wire Spiral |
| Cover material | EPDM |
| Impulse cycle (cycles) | 200000 |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.49 |
| Outside diameter (mm) | 37.85 |
| Package form | Bulk |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Qualified hose fittings | 4S/6S |
| Reinforcement material | Brass plated steel wire |
| Series | FC636 Series |
| Size | -16 |
| Tube material | EPDM |
| Tube wall thickness (inch) | 1.00 |
| Tube wall thickness (mm) | 25.40 |
| Working pressure max (bar) | 275 |
| Working pressure max (psi) | 4000 |
| Working temperature max (C) | 79 |
| Working temperature max (F) | 175.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146145499 |
