Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Industrial Systems |
| Bend radius min (inch) | 4.920 |
| Bend radius min (mm) | 125.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1520 |
| Burst pressure (psi) | 22000 |
| Catalog Item | FC736-06RL |
| Certifications | DNV |
| Color | Black |
| Compliances | ISO 18752-DC Performance |
| Conductivity | Conductive |
| Construction | 4 Wire Spiral |
| Cover material | Bruiser (UHMW) |
| Impulse cycle (cycles) | 500000 |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.50 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.80 |
| Outside diameter (mm) | 20.20 |
| Package form | Reel |
| Product height in | 0.380 |
| Product height mm | 9.500 |
| Product width in | 0.380 |
| Product width mm | 9.500 |
| Qualified hose fittings | 4S/6S |
| Reinforcement material | Brass plated steel wire |
| Series | FC736 Series |
| Size | -6 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.21 |
| Tube wall thickness (mm) | 5.21 |
| Working pressure max (bar) | 380 |
| Working pressure max (psi) | 5500 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146071408 |
