Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Construction industry |
| Bend radius min (inch) | 4.720 |
| Bend radius min (mm) | 120.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1520 |
| Burst pressure (psi) | 22000 |
| Catalog Item | GH493-12-05760 |
| Certifications | USCG |
| Color | Black |
| Compliances | EN856 Type R12 |
| Conductivity | Conductive |
| Construction | 4 Wire Spiral |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Impulse cycle (cycles) | 500000 |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Ink transfer |
| Length (in) | 576.00000 |
| Length (mm) | 14630.40000 |
| Outside diameter (inch) | 1.21 |
| Outside diameter (mm) | 30.73 |
| Package form | Cut length |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Brass plated steel wire |
| Series | GH493 Series |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 380 |
| Working pressure max (psi) | 5500 |
| Working temperature max (C) | 126 |
| Working temperature max (F) | 260.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |