HOSE-AER, GH493, -8, 110FT, CL, R12-product-details

HOSE-AER, GH493, -8, 110FT, CL, R12

GH493-8-13200


Tools

Product specifications

Characteristic
Value
Abrasion ResistancePremium
ApplicationConstruction industry
Bend radius min (inch)3.540
Bend radius min (mm)90.000
BrandAeroquip by Danfoss
Burst pressure (bar)1660
Burst pressure (psi)24000
Catalog ItemGH493-8-13200
CertificationsUSCG
ColorBlack
CompliancesEN856 Type R12
ConductivityConductive
Construction4 Wire Spiral
Cover materialStyrene Butadiene Rubber (SBR)
Impulse cycle (cycles)500000
Inside diameter (inch)0.50
Inside diameter (mm)12.70
Lay line styleInk transfer
Length (in)1320.00000
Length (mm)33528.00000
Outside diameter (inch)0.93
Outside diameter (mm)23.60
Package formCut length
Product height in0.500
Product height mm12.700
Product width in0.500
Product width mm12.700
Qualified hose fittingsReusable
Reinforcement materialBrass plated steel wire
SeriesGH493 Series
Size-8
Tube materialNitrile (NBR)
Working pressure max (bar)415
Working pressure max (psi)6000
Working temperature max (C)126
Working temperature max (F)260.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC678146076380