Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Agriculture |
| Bend radius min (inch) | 11.020 |
| Bend radius min (mm) | 280.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1680 |
| Burst pressure (psi) | 24400 |
| Catalog Item | GH506-12 |
| Certifications | MED |
| Color | Black |
| Compliances | ISO 18752 |
| Conditional temp range | -40F to 257F intermittently |
| Conductivity | Conductive |
| Construction | 4 Wire Spiral |
| Cover material | Nitrile (NBR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 200000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Transfer tape |
| Outside diameter (inch) | 1.27 |
| Outside diameter (mm) | 32.26 |
| Package form | Bulk |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | 1W |
| Reinforcement material | Brass plated steel wire |
| Series | GH506 Series |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.26 |
| Tube wall thickness (mm) | 6.60 |
| Working pressure max (bar) | 420 |
| Working pressure max (psi) | 6100 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146214232 |
| Proposition 65 | Cancer and Reproductive Harm |
