Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Industrial Systems |
| Bend radius min (inch) | 14.760 |
| Bend radius min (mm) | 375.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 1680 |
| Burst pressure (psi) | 24400 |
| Catalog Item | H60032-100 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Construction | 6 Wire Spiral |
| Cover material | Nitrile (NBR) |
| Impulse cycle (cycles) | 500000 |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Lay line style | Transfer tape |
| Length (in) | 1200.00000 |
| Length (mm) | 30480.00000 |
| Outside diameter (inch) | 2.79 |
| Outside diameter (mm) | 70.87 |
| Package form | Reel |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Qualified hose fittings | 4S/6S |
| Reinforcement material | Brass plated steel wire |
| Series | H600 Series |
| Size | -32 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 420 |
| Working pressure max (psi) | 6100 |
| Working temperature max (C) | 127 |
| Working temperature max (F) | 260.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |