Thermoplastic hydraulic hose and fittings-product-category

Thermoplastic hydraulic hose and fittings

Synflex Optimum fittings are engineered to work together with Synflex Optimum thermoplastic hydraulic hoses. Thermoplastic hose assemblies can be formed to fit precisely in your application, thereby eliminating the need for time-consuming rounding. These products provide tighter routing, faster system building, and superior machine performance.

Features and benefits

  • Streamline product configurations and find the perfect combinations with ease
  • Innovative materials combine the best features of nylon and polyester
  • Lightweight, flexible, and durable
  • Simple designs reduce matching errors during assembly 
  • Wide specification ranges
  • Superior technical support 
  • Resistance to chemicals, UV light, ozone, abrasion, gas permeation, pressure, and temperature

Applications

  • Aerial lifts
  • Chemical transfer
  • Cranes
  • Forestry and horticulture
  • Marine steering
  • Forklifts and telehandlers
  • Utility vehicles

Product types shown: 2