Thermoplastic hydraulic fittings-product-category

Thermoplastic hydraulic fittings

Our durable Synflex Optimum 4TA series fittings come standard equipped with best-in-class features such as Dura-Kote™ corrosion-resistant plating. Single-piece designs, captive nuts, back-up hexes, and non-brazed nipples prevent failure and increase ease of use.

Features and benefits 

  • Dura-Kote plating offers up to 1,000 hours of corrosion resistance
  • Compact design and smaller profile for easier routing and installation
  • Simple designs and low assembly time
  • No brazing failure risks
  • Captive nut eliminates the weak spots and evenly distributes the force  
  • Over 500 combinations of terminal ends available 
  • NPT, ORS, DIN, SAE, JIC, JIS, BSP, and many other standard and unique terminations

 

Use our crimp spec tool to ensure the perfect fit.

Applications

  • Aerial lifts
  • Chemical transfer
  • Cranes
  • Forestry and horticulture
  • Marine steering
  • Forklifts and telehandlers
  • Utility vehicles