Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.750 |
| Bend radius min (mm) | 44.450 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 28 |
| Burst pressure (psi) | 406 |
| Catalog Item | 1201-8627A |
| Color | BlackTransparent |
| Compliances | MIL-PRF-2104 |
| Conductivity | Non-conductive |
| Construction | Extruded |
| Cover material | Polyethylene (PE) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Transparent |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.54 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.50 |
| Outside diameter (mm) | 12.70 |
| Reinforcement material | Polyethylene |
| Series | 1201 Series |
| Size | -8 |
| Tube material | Polyethylene (PE) |
| Tube wall thickness (inch) | 0.06 |
| Tube wall thickness (mm) | 1.52 |
| Working pressure max (bar) | 7 |
| Working pressure max (psi) | 102 |
| Working temperature max (C) | 65 |
| Working temperature max (F) | 149.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
