Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 0.790 |
| Bend radius min (mm) | 20.070 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 45 |
| Burst pressure (psi) | 652 |
| Catalog Item | 1201-M047F-075NOM |
| Color | BlackTransparent |
| Conductivity | Non-conductive |
| Construction | Extruded |
| Cover material | Polyethylene (PE) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Transparent |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 9.84 |
| Inside diameter (mm) | 2.50 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.16 |
| Outside diameter (mm) | 4.00 |
| Reinforcement material | Polyethylene |
| Series | 1201 Series |
| Size | -4 |
| Tube material | Polyethylene (PE) |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 1.02 |
| Working pressure max (bar) | 11 |
| Working pressure max (psi) | 163 |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 176.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |