Product specifications
Characteristic | Value |
|---|---|
| Application | Forest machinery |
| Bend radius min (inch) | 1.500 |
| Bend radius min (mm) | 38.100 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 1400 |
| Burst pressure (psi) | 20400 |
| Color | BlackTransparent |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 2 Textile Braid |
| Cover material | Polyurethane (TPU) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 150000 |
| Inner_tube_color | Transparent |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Lay line style | Ink jet |
| Length (in) | 2992.00000 |
| Length (mm) | 76000.00000 |
| Outside diameter (inch) | 0.59 |
| Outside diameter (mm) | 14.99 |
| Package form | Box |
| Product height in | 0.250 |
| Product height mm | 6.400 |
| Product width in | 0.250 |
| Product width mm | 6.400 |
| Qualified hose fittings | 4T |
| Reinforcement material | Fiber |
| Series | 3TR8 Series |
| Size | -4 |
| Tube material | Nylon 11 |
| Working pressure max (bar) | 350 |
| Working pressure max (psi) | 5100 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
