Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Catalog Item | 1300-06603 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Cover material | Polyethylene (PE) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Gray |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Outside diameter (inch) | 0.38 |
| Outside diameter (mm) | 9.53 |
| Series | 1300 Series |
| Tube material | Aluminum |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789350459 |
