Product specifications
Characteristic | Value |
|---|---|
| Application | Pneumatic systems |
| Bend radius min (inch) | 1.260 |
| Bend radius min (mm) | 32.000 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 115 |
| Burst pressure (psi) | 1668 |
| Catalog Item | 1300-M100B |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Non-conductive |
| Construction | Extruded |
| Cover material | Polyethylene (PE) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Gray |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.24 |
| Inside diameter (mm) | 6.20 |
| Lay line style | Ink jet |
| Length (in) | 3937.00000 |
| Outside diameter (inch) | 0.39 |
| Outside diameter (mm) | 10.00 |
| Package form | Bulk |
| Product height in | 0.240 |
| Product height mm | 6.200 |
| Product width in | 0.240 |
| Product width mm | 6.200 |
| Reinforcement material | None |
| Series | 1300 Series |
| Size | -5 |
| Tube material | Aluminum |
| Tube wall thickness (inch) | 0.24 |
| Tube wall thickness (mm) | 6.10 |
| Working pressure max (bar) | 30 |
| Working pressure max (psi) | 435 |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 175.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
