Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.970 |
| Bend radius min (mm) | 50.040 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 90 |
| Burst pressure (psi) | 1305 |
| Catalog Item | 1300-M140E |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Construction | Extruded |
| Cover material | Polyethylene (PE) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Gray |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.75 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.55 |
| Outside diameter (mm) | 14.00 |
| Reinforcement material | Aluminum tape |
| Series | 1300 Series |
| Size | -14 |
| Tube material | Aluminum |
| Tube wall thickness (inch) | 0.32 |
| Tube wall thickness (mm) | 8.13 |
| Working pressure max (bar) | 25 |
| Working pressure max (psi) | 355 |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 176.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
